??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Series
209
Shaft Size
1-1/2 Inch
Part No.
123761
Description
F4B-SCMAH-108
Weight
6.1 lbs
A
1.94 Inch
B
5.38 Inch
C
1.99 Inch
D
4.13 Inch
Bolt Diameter
1/2 Inch
H
0.63 Inch
J
0.59 Inch
L
2.22 Inch
N
2.75 Inch
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.